BOCK, Connector, Screw
097B51299
Compressors spare parts, Locking screw 1 1/8"-18 UNEF, Legacy BOCK ID: 51299
097B51299
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold rolled |
| Brand | BOCK |
| Contains batteries | No |
| Description | Locking screw 1 1/8"-18 UNEF |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51299 |
Characteristic | Value |
|---|---|
| Material Description | Locking screw 1 1/8"-18 UNEF |
| material no. of component | 1.0715 C |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 54 Gram |
| Net weight | 54 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560617 |