BOCK, Connector, Nut
097B51267
Compressors spare parts, Hex.head nut M20, Legacy BOCK ID: 51267
097B51267
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Contains batteries | No |
| Description | Hex.head nut M20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51267 |
| Material Description | Hex.head nut M20 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Nut |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.6 Gram |
| Net weight | 5.6 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892169 |