BOCK, Miscellaneous, Key
097B50842
Compressors spare parts, Feather key A18x11x63 DIN 6885, Legacy BOCK ID: 50842
097B50842
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F88 |
| Contains batteries | No |
| Description | Feather key A18x11x63 DIN 6885 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50842 |
Characteristic | Value |
|---|---|
| Material Description | Feather key A18x11x63 DIN 6885 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Key |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
| Net weight | 90 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561225 |