BOCK, Connector, Pipe
097B33069
Compressors spare parts, Connection line MP / ø35, Legacy BOCK ID: 33069
097B33069
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HGZ7 |
| Contains batteries | No |
| Description | Connection line MP / ø35 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 33069 |
Characteristic | Value |
|---|---|
| Material Description | Connection line MP / ø35 |
| material of component | CU |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Pipe |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.4 Kilogram |
| Net weight | 6.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162563113 |