BOCK, Connector, Valve
097B09536
Compressors spare parts, Shut-off valve ø12/sold., Legacy BOCK ID: 09536
097B09536
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Connection size [in] | 1/2 in |
| Connection size [mm] | 12 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Shut-off valve ø12/sold. |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 09536 |
| Material Description | Shut-off valve ø12/sold. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 310 Gram |
| Net weight | 310 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895108 |