BOCK, Mounting, Miscellaneous
097B09012
Compressors spare parts, Holder f.med.discharge line, Legacy BOCK ID: 09012
097B09012
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Holder f.med.discharge line |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 09012 |
Characteristic | Value |
|---|---|
| Material Description | Holder f.med.discharge line |
| material no. of component | 1.0038 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
| Net weight | 90 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892329 |