BOCK, Electrical component, Start unloader
097B08527
Compressors spare parts, Set-start unl.SU92 230V AC, Legacy BOCK ID: 08527
097B08527
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA4HG4 |
| Contains batteries | No |
| Description | Set-start unl.SU92 230V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08527 |
| Material Description | Set-start unl.SU92 230V AC |
| Power supply | 230V AC |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Start unloader |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 535b499a-8b47-4aff-b755-5d2471b290da |
| SCIP dossier product name | SET-START UNL_1 |
| voltage of component | 230V AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.75 Kilogram |
| Net weight | 1.75 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162582121 |