
BOCK, Electrical component, Cylinder cover
097B08453
Compressors spare parts, Set-cylinder cover, Legacy BOCK ID: 08453
097B08453
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-cylinder cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08453 |
Characteristic | Value |
|---|---|
| Material Description | Set-cylinder cover |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.24 Kilogram |
| Net weight | 1.24 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162582398 |