
BOCK, Connector, Gasket
097B08008
Compressors spare parts, Set-shaft seal, Legacy BOCK ID: 08008
097B08008
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM4F4F4 NH3F5F5 NH3 |
| Contains batteries | No |
| Description | Set-shaft seal |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08008 |
| Material Description | Set-shaft seal |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 09686dfc-13e9-4011-adfc-b79c5d3dcfba |
| SCIP dossier product name | SET-SHAFT SEAL_1 |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 792 Gram |
| Net weight | 720 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584507 |