BOCK, Miscellaneous, Air guide plate
097B07945
Compressors spare parts, Air guide plate, Legacy BOCK ID: 07945
097B07945
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Air guide plate |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07945 |
Characteristic | Value |
|---|---|
| Material Description | Air guide plate |
| material no. of component | 1.0330 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Air guide plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 500 Gram |
| Net weight | 500 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584644 |