BOCK, Connector, Valve
097B07330
Compressors spare parts, Decompres.valve f.15bar oper., Legacy BOCK ID: 07330
097B07330
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold drawn |
| Brand | BOCK |
| Contains batteries | No |
| Description | Decompres.valve f.15bar oper. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07330 |
Characteristic | Value |
|---|---|
| Material Description | Decompres.valve f.15bar oper. |
| material no. of component | 1.0718 K |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 58 Gram |
| Net weight | 58 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891391 |