BOCK, Connector, Valve set
097B06926
Compressors spare parts, Valve plate HP-stage cpl., Legacy BOCK ID: 06926
097B06926
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Valve plate HP-stage cpl. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06926 |
Characteristic | Value |
|---|---|
| Material Description | Valve plate HP-stage cpl. |
| material no. of component | 0.60251.1191 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve set |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.982 Kilogram |
| Net weight | 1.982 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587188 |