BOCK, Miscellaneous, Key
097B06879
Compressors spare parts, Feather key A9,56x8x60 DIN 6885, Legacy BOCK ID: 06879
097B06879
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Feather key A9,56x8x60 DIN 6885 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06879 |
Characteristic | Value |
|---|---|
| Material Description | Feather key A9,56x8x60 DIN 6885 |
| material no. of component | 1.1192 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Key |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Gram |
| Net weight | 30 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587331 |