BOCK, Mounting, Miscellaneous
097B06817
Compressors spare parts, Transport roller ø20x29, Legacy BOCK ID: 06817
097B06817
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Transport roller ø20x29 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06817 |
Characteristic | Value |
|---|---|
| Material Description | Transport roller ø20x29 |
| material no. of component | EN AW-2011 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18 Gram |
| Net weight | 18 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895825 |