BOCK, Housing, Base plate
097B06570
Compressors spare parts, Base plate h=24.0, Legacy BOCK ID: 06570
097B06570
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Base plate h=24.0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06570 |
Characteristic | Value |
|---|---|
| Material Description | Base plate h=24.0 |
| material no. of component | 1.0114 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Base plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.571 Kilogram |
| Net weight | 5.571 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588260 |