BOCK, Connector, Screw
097B06381
Compressors spare parts, Ring screw M8, Legacy BOCK ID: 06381
097B06381
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized and passivated blue |
| Brand | BOCK |
| Contains batteries | No |
| Description | Ring screw M8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06381 |
| Material Description | Ring screw M8 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 52 Gram |
| Net weight | 52 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588567 |