BOCK, Connector, Disc
097B05999
Compressors spare parts, Disc w.locking pin, Legacy BOCK ID: 05999
097B05999
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Disc w.locking pin |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05999 |
Characteristic | Value |
|---|---|
| Material Description | Disc w.locking pin |
| material no. of component | 1.0038 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 270 Gram |
| Net weight | 270 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589601 |