BOCK, Mounting, Miscellaneous
097B05805
Compressors spare parts, Soldered conn. angle 1 1/4"x22, Legacy BOCK ID: 05805
097B05805
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Connection size [in] | 7/8 in |
| Connection size [mm] | 22 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Soldered conn. angle 1 1/4"x22 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 05805 |
| Material Description | Soldered conn. angle 1 1/4"x22 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 271 Gram |
| Net weight | 271 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895290 |