BOCK, Connector, Gasket
097B05791
Compressors spare parts, Seal ring 27,8x24,2x2, Legacy BOCK ID: 05791
097B05791
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Seal ring 27,8x24,2x2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05791 |
Characteristic | Value |
|---|---|
| Material Description | Seal ring 27,8x24,2x2 |
| material no. of component | EN AW-5754 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7 Gram |
| Net weight | 7 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590034 |