BOCK, Connector, Connector
097B05744
Compressors spare parts, Angled schra.1/8"NPTF-7/16"UNF, Legacy BOCK ID: 05744
097B05744
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Angled schra.1/8"NPTF-7/16"UNF |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05744 |
Characteristic | Value |
|---|---|
| Material Description | Angled schra.1/8"NPTF-7/16"UNF |
| material no. of component | 1.43012.0402 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Connector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38 Gram |
| Net weight | 38 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890301 |