BOCK, Connector, Disc
097B05659
Compressors spare parts, Disc ø25x8,4x3, Legacy BOCK ID: 05659
097B05659
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Contains batteries | No |
| Description | Disc ø25x8,4x3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 05659 |
| Material Description | Disc ø25x8,4x3 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.7 Gram |
| Net weight | 8.7 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590584 |