BOCK, Connector, Soldered bush
097B05302
Compressors spare parts, Soldered bush ø28, Legacy BOCK ID: 05302
097B05302
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold rolled |
| Brand | BOCK |
| Connection size [in] | 1 1/8 in |
| Connection size [mm] | 28 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Soldered bush ø28 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 05302 |
| Material Description | Soldered bush ø28 |
| material no. of component | 1.0715 C |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Soldered bush |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 128 Gram |
| Net weight | 128 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895269 |