BOCK, Connector, Flange
097B04738
Compressors spare parts, Flange for blade, Legacy BOCK ID: 04738
097B04738
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Flange for blade |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04738 |
Characteristic | Value |
|---|---|
| Material Description | Flange for blade |
| material no. of component | EN AC-46000 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 140 Gram |
| Net weight | 140 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891728 |