BOCK, Connector, Rod
097B04482
Compressors spare parts, Connecting rod 124,5 long, Legacy BOCK ID: 04482
097B04482
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | age-hardened |
| Brand | BOCK |
| Contains batteries | No |
| Description | Connecting rod 124,5 long |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04482 |
Characteristic | Value |
|---|---|
| Material Description | Connecting rod 124,5 long |
| material no. of component | EN AW-2017A |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Rod |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 250 Gram |
| Net weight | 250 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890851 |