BOCK, Electrical component, Cylinder cover
097B03765
Compressors spare parts, Cylinder cover f.SU, Legacy BOCK ID: 03765
097B03765
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Cylinder cover f.SU |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 03765 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder cover f.SU |
| material no. of component | EN AC-43000 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.06 Kilogram |
| Net weight | 1.06 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162593820 |