
Photo Units, LDS, Sensitivity: Extra high (light blue), Cable length [mm]: 500, Housing: Standard
057H7315
PHOTO UNIT TYPE LDS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
057H7315
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Cable length [mm] | 500 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | PHOTO UNIT TYPE LDS |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| EU RoHS exemption clause | No |
| Housing | Standard |
Characteristic | Value |
|---|---|
| Housing length [mm] | 50 mm |
| Material Description | Photo unit type LDS OEM |
| Packing format | Industrial pack |
| Product group | Photo Units |
| Product line | 02 |
| Product Type | LDS |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Sensitivity | Extra high (light blue) |
| UL evaluated | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.031 Kilogram |
| Net weight | 0.025 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.18 Liter |
| EAN/UPC | 5702425157585 |