
Photo Units, LDS, Sensitivity: Extra high (light blue), Cable length [mm]: 800, Housing: Long
057H7111
PHOTO UNIT TYPE LDS (MULTIPACK 10X5 PCS)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
057H7111
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Cable length [mm] | 800 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | PHOTO UNIT TYPE LDS (MULTIPACK 10X5 PCS) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| EU RoHS exemption clause | No |
| Housing | Long |
Characteristic | Value |
|---|---|
| Housing length [mm] | 66 mm |
| Material Description | Flame sensor LDS, 800mm |
| Packing format | Multi pack |
| Product group | Photo Units |
| Product line | 02 |
| Product Type | LDS |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances 0.1 | No |
| Sensitivity | Extra high (light blue) |
| UL evaluated | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.041 Kilogram |
| Net weight | 0.022 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.097 Liter |
| EAN/UPC | 5702425157653 |