
Oil Nozzles, OD S, 0.5 gal/h, 1.87 kg/h, 30 °, Solid
030F3108
0.50GAL 30S OD
030F3108
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 1.87 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 0.50 gal/h |
| CE evaluated | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 0.50GAL 30S OD |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 45 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 0.50 gph 30° S OD ** |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | 02 |
| Product Type | OD S |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | 60443ff0-bca5-4a5e-b5fc-1320efb5ecd5 |
| SCIP dossier product name | 30 H F - Nozzle 0.20-0.60 gph |
| Shape | Conical |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 30 ° |
| Spray pattern | Solid |
| spray pattern marking | S |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.035 Kilogram |
| Net weight | 0.034 Kilogram |
| Volume | 0.024 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425012068 |
| Proposition 65 | Cancer and Reproductive Harm |