
Oil Nozzles, OD B, 35 gal/h, 133.47 kg/h, 45 °, Semi solid
030B0100
35.00GAL 45B OD
030B0100
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 133.47 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 35.00 gal/h |
| CE evaluated | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 35.00GAL 45B OD |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter type | None |
| LE anti-drip valve | No |
| Material Description | Nozzle 35.00 gph 45° B OD ** |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | 02 |
| Product Type | OD B |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | 21e3e541-16e1-47f4-9b1f-b4c4f1399730 |
| SCIP dossier product name | OD - Nozzle - 12.00-32.00 gph |
| Shape | Conical |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 45 ° |
| Spray pattern | Semi solid |
| spray pattern marking | B |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.026 Kilogram |
| Volume | 0.02 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425004599 |
| Proposition 65 | Cancer and Reproductive Harm |