
Oil Nozzles, LE, 1 gal/h, 3.18 kg/h, 45 °, Hollow
030H4720
1.00GAL 45H LE
Recommended replacement: 030F4720
030H4720
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 3.18 kg/h |
| Capacity [l/h] | 3.79 L/h |
| Capacity [USgal/h] | 1.00 gal/h |
| CE evaluated | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 1.00GAL 45H LE |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 30 |
| Filter type | Sinter |
| LE anti-drip valve | Yes |
| Material Description | Nozzle 1.00 gph 45° H LE |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | 02 |
| Product Type | LE |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | 2e5b5d5c-a225-4f44-9a73-5b44abae4fe7 |
| SCIP dossier product name | LE Nozzles 0.40-1.75 gph |
| Shape | Conical |
| Specification point | 11.6 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 45 ° |
| Spray pattern | Hollow |
| spray pattern marking | H |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.035 Kilogram |
| Net weight | 0.034 Kilogram |
| Volume | 0.02 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255137078 |
| Proposition 65 | Cancer and Reproductive Harm |