
Oil Nozzles, KH, 0.5 gal/h, 1.81 L/h, 60 °, Hollow
030H6209
0.50GAL 60KHF
030H6209
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 0.00 kg/h |
| Capacity [l/h] | 1.81 L/h |
| Capacity [USgal/h] | 0.50 gal/h |
| CE evaluated | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 0.50GAL 60KHF |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 45 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 0.50 gph 60° KHF ** |
Characteristic | Value |
|---|---|
| Material type | Brass |
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | 02 |
| Product Type | KH |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Reference point | 7.0 bar, 1.7 cSt, 790 kg/m³ |
| SCIP dossier no. | 28e6ee88-87e8-4899-8be6-9efe56f29e2e |
| SCIP dossier product name | OD Nozzle (1) |
| Shape | Conical |
| Spray angle [°] | 60 ° |
| Spray pattern | Hollow |
| spray pattern marking | KHF |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.033 Kilogram |
| Net weight | 0.033 Kilogram |
| Volume | 0.024 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425026485 |
| Proposition 65 | Cancer and Reproductive Harm |