
Oil Nozzles, HVO, 1.26 kg/h, 16.4 kW, 60 °, Solid
030B0604
16.4 kW/h 60° S HVO
030B0604
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 1.26 kg/h |
| Capacity [KW] | 16.4 kW |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 0.00 gal/h |
| CE evaluated | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 16.4 kW/h 60° S HVO |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 45 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 16.4 kW/h x 60° S HVO |
Characteristic | Value |
|---|---|
| Material type | Brass |
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | 02 |
| Product Type | HVO |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8b80bfc8-e2f7-41d1-a936-4d264c6fc2cc |
| SCIP dossier product name | Nozzle HVO |
| Shape | Conical |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 60 ° |
| Spray pattern | Solid |
| spray pattern marking | S |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.035 Kilogram |
| Net weight | 0.033 Kilogram |
| Volume | 0.024 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424539092 |
| Proposition 65 | Cancer and Reproductive Harm |