
Oil Nozzles, SR, 0.17 gal/h, 0.65 kg/h, 80 °, Solid
030F9987
0.17GAL 80SR
030F9987
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 0.65 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 0.17 gal/h |
| CE evaluated | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 0.17GAL 80SR |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 30 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 0.17 gph 80° SR OD ** |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | 02 |
| Product Type | SR |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | 28e6ee88-87e8-4899-8be6-9efe56f29e2e |
| SCIP dossier product name | OD Nozzle (1) |
| Shape | Round |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 80 ° |
| Spray pattern | Solid |
| spray pattern marking | SR |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.034 Kilogram |
| Net weight | 0.033 Kilogram |
| Volume | 0.024 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424228569 |
| Proposition 65 | Cancer and Reproductive Harm |