
Oil Nozzles, HFD, 0.4 gal/h, 1.56 kg/h, 70 °, Hollow
030H7004
0.40GAL 70HFD
030H7004
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 1.56 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 0.40 gal/h |
| CE evaluated | No |
| CEN | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 0.40GAL 70HFD |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter grade [µm] | 30-40 |
| Filter type | Double filter (sinter) |
| LE anti-drip valve | No |
| Material Description | 0.40GAL 70HFD |
Characteristic | Value |
|---|---|
| Material type | Steel |
| Packing format | Single pack |
| Product group | Oil Nozzles |
| Product line | 02 |
| Product Type | HFD |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| Shape | Round |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 70 ° |
| Spray pattern | Hollow |
| spray pattern marking | HFD |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.031 Kilogram |
| Net weight | 0.025 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.016 Liter |
| EAN/UPC | 5702425064524 |