
Oil Nozzles, HD, 1.25 gal/h, 4.86 kg/h, 45 °, Hollow
030H4024
1.25GAL 45HD
030H4024
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 4.86 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 1.25 gal/h |
| CE evaluated | No |
| CEN | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 1.25GAL 45HD |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 30-40 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | 1.25GAL 45HD |
| Material type | Steel |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Oil Nozzles |
| Product line | 02 |
| Product Type | HD |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | 752c33e5-e7ce-4fc7-a03f-19be3adeaa1a |
| SCIP dossier product name | D-Steel Nozzles - HD |
| Shape | Round |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 45 ° |
| Spray pattern | Hollow |
| spray pattern marking | HD |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.029 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.018 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425064012 |
| Proposition 65 | Cancer and Reproductive Harm |