
Oil Nozzles, EH, 0.6 gal/h, 1.8 kg/h, 60 °, Hollow
030H6382
0.60 GAL 60° EH - 50 PCS. BLISTER
Recommended replacement: 030H6312
030H6382
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 1.80 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 0.60 gal/h |
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 0.60 GAL 60° EH - 50 PCS. BLISTER |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Filter grade [µm] | 45 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 0.60 gph 60° EH Blister |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | 02 |
| Product Type | EH |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | 1d4ab911-3ddb-4e2e-8c8f-66a36f770d00 |
| SCIP dossier product name | 30 HFE OEM - Nozzle 0.40-0.60 gph |
| Shape | Conical |
| Specification point | 8.0 bar, 1.65 cSt, 790 kg/m³ |
| Spray angle [°] | 60 ° |
| Spray pattern | Hollow |
| spray pattern marking | EH |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.03 Kilogram |
| Volume | 0.023 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425049453 |
| Proposition 65 | Cancer and Reproductive Harm |