
Oil Burner Controls, OBC 80 Series, Number of stages: 2, Industrial pack
057H8816
OBC 82.12 OEM, Low under voltage protection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
057H8816
Product specifications
Characteristic | Value |
|---|---|
| 1 or 2 stage | 2 |
| CE evaluated | Out of scope |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | OBC 82.12 OEM, Low under voltage protection |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| EU RoHS exemption clause | No |
| Material Description | Oil burner control 82.12 (100 PC) |
| Number of stages | 2 |
| Packing format | Industrial pack |
| Postignition time [s] | 15 " |
| Postpurge time [s] | 0 " |
Characteristic | Value |
|---|---|
| Preignition time [s] | 13 " |
| Prepurge time [s] | 13 " |
| Product group | Oil Burner Controls |
| Product line | 02 |
| Product Type | OBC 80 Series |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Safety time [s] | 10 " |
| Supply voltage [V] | 230.0 V |
| Supply voltage [V] AC [max] | 253 V |
| Supply voltage [V] AC [min] | 195 V |
| UL evaluated | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.139 Kilogram |
| Net weight | 0.133 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.768 Liter |
| EAN/UPC | 5702425235504 |