
Oil Burner Controls, OBC 80 Series, Number of stages: 1, Single pack
057H8701
OBC 81.10 SERVICE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
057H8701
Product specifications
Characteristic | Value |
|---|---|
| 1 or 2 stage | 1 |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | OBC 81.10 SERVICE |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| EU RoHS exemption clause | No |
| Material Description | Oil burner control 81.10 ( Multi pack ) |
| Number of stages | 1 |
| Packing format | Single pack |
| Postignition time [s] | 15 " |
Characteristic | Value |
|---|---|
| Postpurge time [s] | 0 " |
| Preignition time [s] | 13 " |
| Prepurge time [s] | 13 " |
| Product group | Oil Burner Controls |
| Product line | 02 |
| Product Type | OBC 80 Series |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances 0.1 | No |
| Safety time [s] | 10 " |
| Supply voltage [V] | 230.0 V |
| Supply voltage [V] AC [max] | 253 V |
| Supply voltage [V] AC [min] | 195 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.189 Kilogram |
| Net weight | 0.18 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.94 Liter |
| EAN/UPC | 5702425123818 |