
TRANSDUCER CABLE MP (1250MM)
071N4215
TRANSDUCER CABLE MP (1250MM)
071N4215
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | TRANSDUCER CABLE MP (1250MM) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | Transducer cable BFPM |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for BFPM |
| REACH Candidate List substances 0.1 | No |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.023 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.118 Liter |
| EAN/UPC | 5702424049577 |