
COMPLETE CONTROL FOR BFPM
071N4054
COMPLETE CONTROL FOR BFPM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for burner components
071N4054
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 60 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | COMPLETE CONTROL FOR BFPM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Complete control for MP |
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
Characteristic | Value |
|---|---|
| Product Type | Accessories for BFPM |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances 0.1 | No |
| Remarks | Controller for BFPM motor pump units |
| Serie | BFPM |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply peak voltage [V] [Max] | 253.0 V |
| Supply peak voltage [V] [Min] | 207.0 V |
| Supply voltage [V] | 230.0 V |
| Supply voltage [V] [Max] | 240.0 V |
| Supply voltage [V] [Min] | 220.0 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.388 Kilogram |
| Net weight | 0.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.337 Liter |
| EAN/UPC | 5702425113307 |