
COMPLETE CONTROL FOR BFPM VIESSMANN
071N4052
COMPLETE CONTROL FOR BFPM VIESSMANN
071N4052
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 60 °C |
| Ambient temperature [°C] [min] | 0 °C |
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | COMPLETE CONTROL FOR BFPM VIESSMANN |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Complete control for MP |
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
Characteristic | Value |
|---|---|
| Product Type | Accessories for BFPM |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances 0.1 | No |
| Remarks | Controller for BFPM motor pump units |
| Serie | BFPM |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply peak voltage [V] [Max] | 253.0 V |
| Supply peak voltage [V] [Min] | 207.0 V |
| Supply voltage [V] | 230.0 V |
| Supply voltage [V] [Max] | 240.0 V |
| Supply voltage [V] [Min] | 220.0 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.39 Kilogram |
| Net weight | 0.389 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.744 Liter |
| EAN/UPC | 5702425082009 |