
NC LE-S SERVICE VALVE Bio ready
071N3015
NC LE-S SERVICE VALVE Bio ready
071N3015
Product specifications
Characteristic | Value |
|---|---|
| Actuator type | NC |
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | -20 °C |
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Content | Valve, nut and washer. |
| Description | NC LE-S SERVICE VALVE Bio ready |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Service Kit for LE-S coated |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for BFP |
| Quantity per packing format | 120 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | fa217bc4-1e16-4106-895e-4fa2de140301 |
| SCIP dossier product name | Service kit for LE-S Bio |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26.2 Gram |
| Net weight | 26 Gram |
| Volume | 0.009 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162954027 |
| Proposition 65 | Cancer and Reproductive Harm |