
SERVICE KIT COIL 220/240V
071N2067
SERVICE KIT COIL 220/240V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for burner components
071N2067
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 80 °C |
| Ambient temperature [°C] [min] | -20 °C |
| Approval | UL |
| CE evaluated | No |
| China RoHS compliance | Yes |
| Coil consumption [W] | 9 W |
| Coil Current | AC |
| Coil voltage [V] | 220-240 |
| Contains batteries | No |
| Current type | AC |
| Description | SERVICE KIT COIL 220/240V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Grade of enclosure | IP40 |
| Material Description | Service kit coil 220/240V |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for BFPN |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ca2c7efc-da5b-4ebc-8e19-1649b28a0a20 |
| SCIP dossier product name | NC T85 coil service kit |
| Storage temperature [°C] [Max] | 80 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply peak voltage [V] [Max] | 253.0 V |
| Supply peak voltage [V] [Min] | 207.0 V |
| Supply voltage [V] | 230.0 V |
| Supply voltage [V] [Max] | 240.0 V |
| Supply voltage [V] [Min] | 220.0 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.068 Kilogram |
| Net weight | 0.068 Kilogram |
| Volume | 0.137 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425231636 |
| Proposition 65 | Cancer and Reproductive Harm |