
SERVICE KIT COIL 110/120V
071N2066
SERVICE KIT COIL 110/120V
071N2066
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 80 °C |
| Ambient temperature [°C] [min] | -20 °C |
| Approval | UL |
| CE evaluated | No |
| China RoHS compliance | Yes |
| Coil consumption [W] | 9 W |
| Coil Current | AC |
| Coil voltage [V] | 110-120 |
| Contains batteries | No |
| Current type | AC |
| Description | SERVICE KIT COIL 110/120V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Grade of enclosure | IP40 |
Characteristic | Value |
|---|---|
| Material Description | Service kit coil 110/120V |
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for BFPN |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ca2c7efc-da5b-4ebc-8e19-1649b28a0a20 |
| SCIP dossier product name | NC T85 coil service kit |
| Storage temperature [°C] [Max] | 80 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply voltage [V] | 115.0 V |
| Supply voltage [V] [Max] | 120.0 V |
| Supply voltage [V] [Min] | 110.0 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.076 Kilogram |
| Net weight | 0.068 Kilogram |
| Volume | 0.125 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425231629 |
| Proposition 65 | Cancer and Reproductive Harm |