
COIL 220/240 V AC. OEM
071N2051
COIL 220/240 V AC. OEM
071N2051
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | -20 °C |
| CE evaluated | No |
| China RoHS compliance | Yes |
| Coil consumption [W] | 9 W |
| Coil Current | AC |
| Coil voltage [V] | 220 - 240 |
| Contains batteries | No |
| Current type | AC |
| Description | COIL 220/240 V AC. OEM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Grade of enclosure | IP40 |
Characteristic | Value |
|---|---|
| Material Description | Servicekit 220 V Coil |
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for BFP |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply peak voltage [V] [Max] | 253.0 V |
| Supply peak voltage [V] [Min] | 207.0 V |
| Supply voltage [V] [Max] | 240.0 V |
| Supply voltage [V] [Min] | 220.0 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.068 Kilogram |
| Net weight | 0.057 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.062 Liter |
| EAN/UPC | 5702425080739 |