
CHANGE OVER SET BFP 10/11 SIZE 3-5-6
071N1092
CHANGE OVER SET BFP 10/11 SIZE 3-5-6
071N1092
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | CHANGE OVER SET BFP 10/11 SIZE 3-5-6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Servicekit 1 pipe disc |
| Packing format | Multi pack |
| Product group | Accessories for Burner Components |
Characteristic | Value |
|---|---|
| Product line | 02 |
| Product Type | Accessories for BFP |
| Quantity per packing format | 450 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5c2b048a-2b2e-4d1c-871a-e3ca66f92327 |
| SCIP dossier product name | Oil pump - BFP accessories - plug |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.011 Kilogram |
| Volume | 0.002 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425096365 |
| Proposition 65 | Cancer and Reproductive Harm |