
PLUG 1/8" FOR P AND V PORTS.
071N0604
PLUG 1/8" FOR P AND V PORTS.
071N0604
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Content | Plug and O-ring. |
| Description | PLUG 1/8" FOR P AND V PORTS. |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Service kit multi Plug w oring |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for BFP |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 48b7a994-98d1-4d23-8d83-c0e2d7f2a063 |
| SCIP dossier product name | Service kit multi Plug w oring |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.008 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.013 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425030581 |
| Proposition 65 | Cancer and Reproductive Harm |