
CABLE FOR NC VALVE, 400 mm OEM
071G0206
CABLE FOR NC VALVE, 400 mm OEM
071G0206
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 80 °C |
| Ambient temperature [°C] [min] | -10 °C |
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | CABLE FOR NC VALVE, 400 mm OEM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Cable for BFP 400 mm |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for BFP |
| Quantity per packing format | 200 pc |
| REACH Candidate List substances 0.1 | No |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.032 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.109 Liter |
| EAN/UPC | 5702425010620 |