
FRONTPLATE TYPE BHC OEM
057H7012
FRONTPLATE TYPE BHC OEM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for burner components
057H7012
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | FRONTPLATE TYPE BHC OEM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | Front plate type BHC |
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for Oil Burner Controls |
| Quantity per packing format | 250 pc |
| REACH Candidate List substances 0.1 | No |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.011 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.105 Liter |
| EAN/UPC | 5702425014734 |