
CABLE FOR UV L=500
057H1042
CABLE FOR UV L=500
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for burner components
057H1042
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Cable length [mm] | 500 mm |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | CABLE FOR UV L=500 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | Cable for UV L500mm 10x10 Single/Multi |
| Packing format | Multi pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for Photo Units |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.029 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.199 Liter |
| EAN/UPC | 5702425027307 |